Synopsys Generic Technology Pre-mapping, Version mapact, Build 976R, Built May 23 2013 12:10:32 Copyright (C) 1994-2013, Synopsys, Inc. This software and the associated documentation are proprietary to Synopsys, Inc. This software may only be used in accordance with the terms and conditions of a written license agreement with Synopsys, Inc. All other use or distribution of the software is strictly prohibited. Product Version H-2013.03M-1 Mapper Startup Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 57MB peak: 57MB) DSPSF2 Printing clock summary report in "D:\Mathblock\SF2 DSP Application Notes\DSP Reference Guide\Ref. Guide Design Examples\VHDL\Filters\Single MAC FIR Filters\MAC FIR 16-tap\MAC_FIR\synthesis\MAC_FIR_scck.rpt" file @N:MF249 : | Running in 32-bit mode. @N:MF667 : | Clock conversion disabled Design Input Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 58MB peak: 60MB) Mapper Initialization Complete (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:00s; Memory used current: 58MB peak: 60MB) Start loading timing files (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:00s; Memory used current: 59MB peak: 60MB) Finished loading timing files (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:00s; Memory used current: 59MB peak: 61MB) Clock Summary ************** Start Requested Requested Clock Clock Clock Frequency Period Type Group ------------------------------------------------------------------------------ MAC_FIR|clk 231.9 MHz 4.312 inferred Autoconstr_clkgroup_0 ============================================================================== @W:MT530 : mulacc_18x18_mulacc_18x18_0_hard_mult_acc.vhd(108) | Found inferred clock MAC_FIR|clk which controls 216 sequential elements including U0.mulacc_18x18_0.U0. This clock has no specified timing constraint which may adversely impact design performance. syn_allowed_resources : blockrams=69 set on top level netlist MAC_FIR Finished Pre Mapping Phase.@N: BN225 |Writing default property annotation file D:\Mathblock\SF2 DSP Application Notes\DSP Reference Guide\Ref. Guide Design Examples\VHDL\Filters\Single MAC FIR Filters\MAC FIR 16-tap\MAC_FIR\synthesis\MAC_FIR.sap. Pre-mapping successful! At Mapper Exit (Real Time elapsed 0h:00m:02s; CPU Time elapsed 0h:00m:00s; Memory used current: 44MB peak: 79MB) Process took 0h:00m:02s realtime, 0h:00m:01s cputime # Wed Nov 06 13:26:20 2013 ###########################################################]